How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | C: | 11.38 in |
| B: | 10.25 | AE1: | 0.63 |
| BF: | 0.53 | D: | 4.44 |
| AK: | 8.5 | AD: | 7.53 |
| T: | 1.938 | F: | 5 |
| AJ: | 7.25 | AE2: | 0.34 |
| RQ: | 6.68 in | AG: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | G: | 2.5 |
Technical Specifications
| Ratio: | 60:1 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.938 in | Model Code: | HMQ242 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.696 |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

