How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AK: | 8.5 |
| BD: | 9 | AD: | 7.53 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BF: | 0.53 |
| D: | 4.44 | C: | 11.38 in |
| LQ1: | 7.77 in | AG: | 8.5 |
| T: | 1.938 | F: | 5 |
| AE1: | 0.63 | RQ: | 7.24 in |
| AJ: | 7.25 | B: | 10.25 |
| I: | 6.1 in | G: | 2.5 |
Technical Specifications
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.938 in | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Bore Code: | 31 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.696 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

