How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | B: | 10.25 |
| AG: | 8.5 | V: | 2.75 in |
| AE2: | 0.34 | C: | 11.38 in |
| LQ1: | 7.77 in | T: | 1.938 |
| BF: | 0.53 | AK: | 8.5 |
| G: | 2.5 | BD: | 9 |
| BE1: | 0.5 in | AE1: | 0.63 |
| I: | 6.1 in | RQ: | 7.24 in |
| F: | 5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AD: | 7.53 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output RPM: | 29.2 | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 2.696 | Output Diameter (in): | 1.938 in |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

