Grove Gear HMQ242-60-1-1.938-56C-L1
Part #:HMQ242-60-1-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | C: | 11.38 in |
| G: | 2.5 | AJ: | 5.88 |
| V: | 2.75 in | B: | 10.25 |
| AK: | 4.5 | AD: | 7.53 |
| LQ: | 6.45 in | AE2: | 0.34 |
| BE: | 0.38 in | T: | 1.938 |
| I: | 6.1 in | BD: | 5.88 |
| RQ: | 6.04 in | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BF: | 0.41 | D: | 4.44 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.696 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output RPM: | 29.2 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

