Grove Gear HMQ242-60-1-1.938-56C-L3
Part #:HMQ242-60-1-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | I: | 6.1 in |
| B: | 10.25 | AE2: | 0.34 |
| BF: | 0.41 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| AE1: | 0.63 | C: | 11.38 in |
| F: | 5 | BD: | 5.88 |
| AG: | 8.5 | G: | 2.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 1.938 | RQ: | 6.04 in |
| V: | 2.75 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.696 | Ratio: | 60:1 |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Bore Code: | 31 | Ratio Range: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

