Grove Gear HMQ242-60-1-1.938-56C-L4
Part #:HMQ242-60-1-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | B: | 10.25 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| RQ: | 6.04 in | BE: | 0.38 in |
| D: | 4.44 | G: | 2.5 |
| AE1: | 0.63 | AG: | 8.5 |
| V: | 2.75 in | T: | 1.938 |
| AD: | 7.53 | C: | 11.38 in |
| F: | 5 | AK: | 4.5 |
| LQ: | 6.45 in | BF: | 0.41 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Model Code: | HMQ242 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 2.696 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

