Grove Gear HMQ242-60-1-2.000-140TC-L1
Part #:HMQ242-60-1-2.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | C: | 11.38 in |
| AJ: | 5.88 | AE1: | 0.63 |
| B: | 10.25 | G: | 2.5 |
| BD: | 5.88 | I: | 6.1 in |
| AD: | 7.53 | BF: | 0.41 |
| F: | 5 | BE: | 0.38 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | T: | 2 |
| AE2: | 0.34 | LQ: | 6.45 in |
| D: | 4.44 | RQ: | 6.04 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.696 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 60:1 | Assembly: | HMQ-1 |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ242 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

