Grove Gear HMQ242-60-1-2.000-180TC-L9
Part #:HMQ242-60-1-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE2: | 0.34 |
| B: | 10.25 | RQ: | 6.68 in |
| LQ1: | 7.21 in | G: | 2.5 |
| I: | 6.1 in | T: | 2 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| F: | 5 | AJ: | 7.25 |
| BE1: | 0.5 in | AE1: | 0.63 |
| BD: | 9 | D: | 4.44 |
| BF: | 0.53 | C: | 11.38 in |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Model Code: | HMQ242 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 2.696 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

