Grove Gear HMQ242-60-1-2.000-210TC-L2
Part #:HMQ242-60-1-2.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | T: | 2 |
| AK: | 8.5 | BD: | 9 |
| RQ: | 6.68 in | I: | 6.1 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| BE1: | 0.5 in | V: | 2.75 in |
| D: | 4.44 | G: | 2.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| F: | 5 | B: | 10.25 |
| AG: | 8.5 | AE1: | 0.63 |
| AD: | 7.53 | AE2: | 0.34 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.696 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

