Grove Gear HMQ242-60-1-2.000-210TC-L9
Part #:HMQ242-60-1-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.44 |
| F: | 5 | AK: | 8.5 |
| T: | 2 | C: | 11.38 in |
| AD: | 7.53 | I: | 6.1 in |
| RQ: | 6.68 in | AE2: | 0.34 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| G: | 2.5 | B: | 10.25 |
| BD: | 9 | BF: | 0.53 |
| AG: | 8.5 | AE1: | 0.63 |
Technical Specifications
| Output Diameter (in): | 2 in | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 2.696 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 60:1 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

