How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 7.77 in |
| AD: | 7.53 | G: | 2.5 |
| I: | 6.1 in | T: | 2 |
| AK: | 8.5 | AE1: | 0.63 |
| F: | 5 | AG: | 8.5 |
| C: | 11.38 in | D: | 4.44 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | AJ: | 7.25 |
| BD: | 9 | RQ: | 7.24 in |
| BE1: | 0.5 in | V: | 2.75 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.696 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2 in | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

