How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | RQ: | 7.24 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | V: | 2.75 in |
| AE2: | 0.34 | F: | 5 |
| C: | 11.38 in | B: | 10.25 |
| BD: | 9 | BF: | 0.53 |
| G: | 2.5 | D: | 4.44 |
| AD: | 7.53 | LQ1: | 7.77 in |
| AE1: | 0.63 | AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.696 |
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

