Grove Gear HMQ242-60-1-2.000-56C-L1
Part #:HMQ242-60-1-2.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AE1: | 0.63 |
| B: | 10.25 | C: | 11.38 in |
| AD: | 7.53 | D: | 4.44 |
| AG: | 8.5 | BF: | 0.41 |
| RQ: | 6.04 in | LQ: | 6.45 in |
| G: | 2.5 | BE: | 0.38 in |
| F: | 5 | AJ: | 5.88 |
| V: | 2.75 in | AK: | 4.5 |
| I: | 6.1 in | T: | 2 |
Technical Specifications
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.696 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

