Grove Gear HMQ242-60-1-2.000-56C-L2
Part #:HMQ242-60-1-2.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| AE1: | 0.63 | LQ: | 6.45 in |
| T: | 2 | AD: | 7.53 |
| I: | 6.1 in | AE2: | 0.34 |
| D: | 4.44 | V: | 2.75 in |
| BF: | 0.41 | C: | 11.38 in |
| RQ: | 6.04 in | B: | 10.25 |
| AG: | 8.5 | G: | 2.5 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Model Code: | HMQ242 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 60:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

