Grove Gear HMQ242-60-1-2.188-140TC-L4
Part #:HMQ242-60-1-2.188-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AD: | 7.53 |
| B: | 10.25 | AE1: | 0.63 |
| C: | 11.38 in | BE: | 0.38 in |
| F: | 5 | AK: | 4.5 |
| RQ: | 6.04 in | AE2: | 0.34 |
| V: | 2.75 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| I: | 6.1 in | BF: | 0.41 |
| T: | 2.188 | BD: | 5.88 |
| G: | 2.5 | D: | 4.44 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.696 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

