Grove Gear HMQ242-60-1-2.188-180TC-L2
Part #:HMQ242-60-1-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AD: | 7.53 | AE2: | 0.34 |
| G: | 2.5 | T: | 2.188 |
| BE1: | 0.5 in | B: | 10.25 |
| BD: | 9 | AK: | 8.5 |
| AE1: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | RQ: | 6.68 in |
| D: | 4.44 | F: | 5 |
| LQ1: | 7.21 in | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.696 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

