Grove Gear HMQ242-60-1-2.188-180TC-L4
Part #:HMQ242-60-1-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 10.25 |
| D: | 4.44 | F: | 5 |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| I: | 6.1 in | C: | 11.38 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
| AE1: | 0.63 | T: | 2.188 |
| G: | 2.5 | AG: | 8.5 |
| AE2: | 0.34 | AD: | 7.53 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Assembly: | HMQ-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.188 in |
| Model Code: | HMQ242 | Motor Frame Size: | 180TC |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.696 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

