Grove Gear HMQ242-60-1-2.188-210TC
Part #:HMQ242-60-1-2.188-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | BF: | 0.53 |
| T: | 2.188 | C: | 11.38 in |
| I: | 6.1 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AG: | 8.5 | F: | 5 |
| AJ: | 7.25 | AD: | 7.53 |
| RQ: | 6.68 in | V: | 2.75 in |
| G: | 2.5 | B: | 10.25 |
| BD: | 9 | D: | 4.44 |
| AK: | 8.5 | AE2: | 0.34 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.696 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | HMQ242 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

