Grove Gear HMQ242-60-1-2.188-210TC-L2
Part #:HMQ242-60-1-2.188-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | BE1: | 0.5 in |
| AG: | 8.5 | I: | 6.1 in |
| BD: | 9 | RQ: | 6.68 in |
| B: | 10.25 | V: | 2.75 in |
| AE2: | 0.34 | G: | 2.5 |
| T: | 2.188 | BF: | 0.53 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AD: | 7.53 |
| AK: | 8.5 | LQ1: | 7.21 in |
| D: | 4.44 | F: | 5 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 2.696 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

