How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.34 |
| LQ1: | 7.77 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| D: | 4.44 | C: | 11.38 in |
| T: | 2.188 | G: | 2.5 |
| AK: | 8.5 | AE1: | 0.63 |
| B: | 10.25 | F: | 5 |
| AD: | 7.53 | V: | 2.75 in |
| AJ: | 7.25 | RQ: | 7.24 in |
| BF: | 0.53 | AG: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.696 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 35 |
| Ratio Range: | 60:1 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

