Grove Gear HMQ242-60-1-2.188-56C-L3
Part #:HMQ242-60-1-2.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | T: | 2.188 |
| AE1: | 0.63 | LQ: | 6.45 in |
| AK: | 4.5 | AG: | 8.5 |
| C: | 11.38 in | AJ: | 5.88 |
| V: | 2.75 in | RQ: | 6.04 in |
| D: | 4.44 | AD: | 7.53 |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | G: | 2.5 |
| BD: | 5.88 | B: | 10.25 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.696 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 35 | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

