Grove Gear HMQ242-60-1-2.188-56C-L4
Part #:HMQ242-60-1-2.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| F: | 5 | BD: | 5.88 |
| D: | 4.44 | AJ: | 5.88 |
| G: | 2.5 | I: | 6.1 in |
| BF: | 0.41 | AE1: | 0.63 |
| AG: | 8.5 | BE: | 0.38 in |
| AE2: | 0.34 | LQ: | 6.45 in |
| AD: | 7.53 | AK: | 4.5 |
| T: | 2.188 | V: | 2.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.696 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

