Grove Gear HMQ242-60-2-1.438-140TC-L1
Part #:HMQ242-60-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | D: | 4.44 |
| F: | 5 | LQ: | 6.45 in |
| V: | 2.75 in | B: | 10.25 |
| AG: | 8.5 | T: | 1.438 |
| G: | 2.5 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | RQ: | 6.04 in |
| AE2: | 0.34 | AJ: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| AD: | 7.53 | AK: | 4.5 |
| AE1: | 0.63 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Model Code: | HMQ242 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

