Grove Gear HMQ242-60-2-1.438-180TC-L1
Part #:HMQ242-60-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | T: | 1.438 |
| I: | 6.1 in | BD: | 9 |
| LQ1: | 7.21 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| G: | 2.5 | AK: | 8.5 |
| AE1: | 0.63 | BF: | 0.53 |
| F: | 5 | B: | 10.25 |
| V: | 2.75 in | BE1: | 0.5 in |
| AD: | 7.53 | AE2: | 0.34 |
| AJ: | 7.25 | D: | 4.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Bore Code: | 23 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.696 | Input Bore (C Face): | 1.125 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

