Grove Gear HMQ242-60-2-1.438-180TC-L4
Part #:HMQ242-60-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | B: | 10.25 |
| AJ: | 7.25 | F: | 5 |
| V: | 2.75 in | BF: | 0.53 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | BD: | 9 |
| G: | 2.5 | D: | 4.44 |
| C: | 11.38 in | T: | 1.438 |
| BE1: | 0.5 in | I: | 6.1 in |
| AE1: | 0.63 | LQ1: | 7.21 in |
| AG: | 8.5 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 4.25 | Assembly: | HMQ-2 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.696 | Model Code: | HMQ242 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

