Grove Gear HMQ242-60-2-1.438-180TC-L9
Part #:HMQ242-60-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AE1: | 0.63 | AE2: | 0.34 |
| G: | 2.5 | AD: | 7.53 |
| D: | 4.44 | LQ1: | 7.21 in |
| I: | 6.1 in | RQ: | 6.68 in |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.438 |
| B: | 10.25 | AJ: | 7.25 |
| AG: | 8.5 | F: | 5 |
| V: | 2.75 in | C: | 11.38 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output RPM: | 29.2 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 23 | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.696 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

