How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| RQ: | 7.24 in | AE1: | 0.63 |
| AE2: | 0.34 | AD: | 7.53 |
| F: | 5 | B: | 10.25 |
| C: | 11.38 in | BE1: | 0.5 in |
| D: | 4.44 | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.438 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| G: | 2.5 | AG: | 8.5 |
| I: | 6.1 in | LQ1: | 7.77 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ242 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Ratio: | 60:1 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.696 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

