How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| F: | 5 | AE2: | 0.34 |
| BE1: | 0.5 in | I: | 6.1 in |
| BF: | 0.53 | D: | 4.44 |
| AK: | 8.5 | B: | 10.25 |
| LQ1: | 7.77 in | V: | 2.75 in |
| AD: | 7.53 | G: | 2.5 |
| AG: | 8.5 | BD: | 9 |
| RQ: | 7.24 in | C: | 11.38 in |
Technical Specifications
| Model Code: | HMQ242 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.696 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

