Grove Gear HMQ242-60-2-1.438-56C-L1
Part #:HMQ242-60-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | V: | 2.75 in |
| AE2: | 0.34 | I: | 6.1 in |
| RQ: | 6.04 in | Center Distance (in): | 4.25 in |
| BF: | 0.41 | T: | 1.438 |
| AD: | 7.53 | BD: | 5.88 |
| F: | 5 | LQ: | 6.45 in |
| BE: | 0.38 in | C: | 11.38 in |
| D: | 4.44 | AJ: | 5.88 |
| AG: | 8.5 | G: | 2.5 |
| AE1: | 0.63 | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.696 |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 0.625 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

