Grove Gear HMQ242-60-2-1.438-56C-L2
Part #:HMQ242-60-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | AD: | 7.53 |
| AG: | 8.5 | I: | 6.1 in |
| AK: | 4.5 | T: | 1.438 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| BD: | 5.88 | C: | 11.38 in |
| V: | 2.75 in | B: | 10.25 |
| F: | 5 | AE2: | 0.34 |
| AJ: | 5.88 | D: | 4.44 |
| AE1: | 0.63 | BF: | 0.41 |
| RQ: | 6.04 in | LQ: | 6.45 in |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.696 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Bore Code: | 23 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

