Grove Gear HMQ242-60-2-1.438-56C-L4
Part #:HMQ242-60-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 8.5 |
| BF: | 0.41 | BD: | 5.88 |
| C: | 11.38 in | T: | 1.438 |
| LQ: | 6.45 in | I: | 6.1 in |
| AJ: | 5.88 | AE2: | 0.34 |
| RQ: | 6.04 in | V: | 2.75 in |
| AE1: | 0.63 | B: | 10.25 |
| D: | 4.44 | AD: | 7.53 |
| F: | 5 | AK: | 4.5 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output RPM: | 29.2 | Bore Code: | 23 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.696 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Model Code: | HMQ242 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

