Grove Gear HMQ242-60-2-1.500-140TC-L1
Part #:HMQ242-60-2-1.500-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | D: | 4.44 |
| B: | 10.25 | AG: | 8.5 |
| AK: | 4.5 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| AJ: | 5.88 | T: | 1.5 |
| G: | 2.5 | AD: | 7.53 |
| RQ: | 6.04 in | BE: | 0.38 in |
| BD: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | I: | 6.1 in |
| AE1: | 0.63 | F: | 5 |
Technical Specifications
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 0.875 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 2.696 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

