Grove Gear HMQ242-60-2-1.500-140TC-L3
Part #:HMQ242-60-2-1.500-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | BD: | 5.88 |
| I: | 6.1 in | AJ: | 5.88 |
| B: | 10.25 | AK: | 4.5 |
| RQ: | 6.04 in | BE: | 0.38 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | C: | 11.38 in |
| V: | 2.75 in | LQ: | 6.45 in |
| AD: | 7.53 | AE1: | 0.63 |
| BF: | 0.41 | T: | 1.5 |
| AG: | 8.5 | F: | 5 |
Technical Specifications
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2533 |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.696 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

