Grove Gear HMQ242-60-2-1.500-140TC-L4
Part #:HMQ242-60-2-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | I: | 6.1 in |
| BD: | 5.88 | AE2: | 0.34 |
| BF: | 0.41 | AE1: | 0.63 |
| LQ: | 6.45 in | AD: | 7.53 |
| AG: | 8.5 | AJ: | 5.88 |
| C: | 11.38 in | G: | 2.5 |
| F: | 5 | B: | 10.25 |
| T: | 1.5 | RQ: | 6.04 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Input Bore (C Face): | 0.875 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 2.696 | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

