Grove Gear HMQ242-60-2-1.500-180TC
Part #:HMQ242-60-2-1.500-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BF: | 0.53 |
| AK: | 8.5 | I: | 6.1 in |
| RQ: | 6.68 in | F: | 5 |
| D: | 4.44 | AG: | 8.5 |
| G: | 2.5 | BE1: | 0.5 in |
| AJ: | 7.25 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| V: | 2.75 in | BD: | 9 |
| B: | 10.25 | AD: | 7.53 |
| T: | 1.5 | AE2: | 0.34 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Ratio: | 60:1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

