Grove Gear HMQ242-60-2-1.500-180TC-L1
Part #:HMQ242-60-2-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | AG: | 8.5 |
| AE2: | 0.34 | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| LQ1: | 7.21 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| G: | 2.5 | B: | 10.25 |
| BD: | 9 | D: | 4.44 |
| F: | 5 | BF: | 0.53 |
| C: | 11.38 in | RQ: | 6.68 in |
| I: | 6.1 in | AD: | 7.53 |
Technical Specifications
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.696 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2533 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

