Grove Gear HMQ242-60-2-1.500-180TC-L9
Part #:HMQ242-60-2-1.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| T: | 1.5 | V: | 2.75 in |
| I: | 6.1 in | AE2: | 0.34 |
| RQ: | 6.68 in | B: | 10.25 |
| AE1: | 0.63 | G: | 2.5 |
| AD: | 7.53 | AK: | 8.5 |
| AJ: | 7.25 | F: | 5 |
| BD: | 9 | BE1: | 0.5 in |
| D: | 4.44 | BF: | 0.53 |
| AG: | 8.5 | LQ1: | 7.21 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.696 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.5 in |
| Assembly: | HMQ-2 | Bore Code: | 24 |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

