How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | BE1: | 0.5 in |
| G: | 2.5 | T: | 1.5 |
| AE2: | 0.34 | LQ1: | 7.21 in |
| AE1: | 0.63 | AG: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| F: | 5 | D: | 4.44 |
| B: | 10.25 | AK: | 8.5 |
| RQ: | 6.68 in | AJ: | 7.25 |
| C: | 11.38 in | V: | 2.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Model Code: | HMQ242 | Input HP @ 1750 RPM: | 2.696 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 29.2 |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Assembly: | HMQ-2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

