Grove Gear HMQ242-60-2-1.625-180TC-L4
Part #:HMQ242-60-2-1.625-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BD: | 9 |
| I: | 6.1 in | AJ: | 7.25 |
| AD: | 7.53 | LQ1: | 7.21 in |
| AE2: | 0.34 | V: | 2.75 in |
| D: | 4.44 | T: | 1.625 |
| F: | 5 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | AK: | 8.5 |
| C: | 11.38 in | G: | 2.5 |
| BE1: | 0.5 in | AE1: | 0.63 |
| B: | 10.25 | BF: | 0.53 |
Technical Specifications
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Model Code: | HMQ242 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 2.696 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

