Grove Gear HMQ242-60-2-1.625-180TC-L9
Part #:HMQ242-60-2-1.625-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | RQ: | 6.68 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 6.1 in | F: | 5 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| AE2: | 0.34 | BD: | 9 |
| B: | 10.25 | BF: | 0.53 |
| D: | 4.44 | AE1: | 0.63 |
| AK: | 8.5 | AG: | 8.5 |
| C: | 11.38 in | AD: | 7.53 |
| T: | 1.625 | V: | 2.75 in |
Technical Specifications
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.696 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.625 in |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

