How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | BD: | 9 |
| C: | 11.38 in | T: | 1.625 |
| AJ: | 7.25 | AD: | 7.53 |
| AE1: | 0.63 | I: | 6.1 in |
| BF: | 0.53 | AG: | 8.5 |
| BE1: | 0.5 in | D: | 4.44 |
| F: | 5 | RQ: | 7.24 in |
| AE2: | 0.34 | AK: | 8.5 |
| B: | 10.25 | V: | 2.75 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Bore Code: | 26 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 2.696 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.625 in |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

