How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AE2: | 0.34 |
| AK: | 4.5 | T: | 1.625 |
| C: | 11.38 in | AJ: | 5.88 |
| BD: | 5.88 | AE1: | 0.63 |
| G: | 2.5 | BE: | 0.38 in |
| I: | 6.1 in | V: | 2.75 in |
| BF: | 0.41 | F: | 5 |
| AD: | 7.53 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| LQ: | 6.45 in | RQ: | 6.04 in |
Technical Specifications
| Ratio Range: | 60:1 | Model Code: | HMQ242 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Output RPM: | 29.2 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.696 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

