Grove Gear HMQ242-60-2-1.688-180TC
Part #:HMQ242-60-2-1.688-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | BD: | 9 |
| F: | 5 | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| B: | 10.25 | G: | 2.5 |
| D: | 4.44 | AK: | 8.5 |
| V: | 2.75 in | AG: | 8.5 |
| AD: | 7.53 | AE2: | 0.34 |
| RQ: | 6.68 in | BE1: | 0.5 in |
| AE1: | 0.63 | T: | 1.688 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 27 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.696 | Output Diameter (in): | 1.688 in |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 60:1 | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

