Grove Gear HMQ242-60-2-1.688-180TC-L1
Part #:HMQ242-60-2-1.688-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AJ: | 7.25 |
| D: | 4.44 | G: | 2.5 |
| RQ: | 6.68 in | LQ1: | 7.21 in |
| BF: | 0.53 | AG: | 8.5 |
| C: | 11.38 in | AE2: | 0.34 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 6.1 in |
| B: | 10.25 | AD: | 7.53 |
| F: | 5 | AE1: | 0.63 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Bore Code: | 27 |
| Assembly: | HMQ-2 | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.696 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

