How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | RQ: | 6.68 in |
| V: | 2.75 in | BF: | 0.53 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | I: | 6.1 in |
| BE1: | 0.5 in | D: | 4.44 |
| G: | 2.5 | F: | 5 |
| AD: | 7.53 | BD: | 9 |
| T: | 1.688 | AK: | 8.5 |
| AG: | 8.5 | AE2: | 0.34 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 27 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

