How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | BF: | 0.53 |
| RQ: | 7.24 in | D: | 4.44 |
| V: | 2.75 in | T: | 1.688 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | AK: | 8.5 |
| AG: | 8.5 | C: | 11.38 in |
| G: | 2.5 | F: | 5 |
| B: | 10.25 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 6.1 in |
| LQ1: | 7.77 in | AE1: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 2.696 | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

