How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.688 |
| AK: | 8.5 | AE2: | 0.34 |
| AG: | 8.5 | B: | 10.25 |
| V: | 2.75 in | BF: | 0.53 |
| C: | 11.38 in | AE1: | 0.63 |
| RQ: | 7.24 in | LQ1: | 7.77 in |
| D: | 4.44 | I: | 6.1 in |
| AD: | 7.53 | G: | 2.5 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 4.25 in | F: | 5 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 27 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Diameter (in): | 1.688 in |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.696 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

