How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | AG: | 8.5 |
| T: | 1.688 | F: | 5 |
| AK: | 8.5 | RQ: | 7.24 in |
| C: | 11.38 in | I: | 6.1 in |
| LQ1: | 7.77 in | AJ: | 7.25 |
| D: | 4.44 | V: | 2.75 in |
| BD: | 9 | BE1: | 0.5 in |
| G: | 2.5 | AE2: | 0.34 |
| BF: | 0.53 | AE1: | 0.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 2.696 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 60:1 | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

