How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.688 |
| C: | 11.38 in | D: | 4.44 |
| AE1: | 0.63 | BF: | 0.41 |
| BD: | 5.88 | G: | 2.5 |
| BE: | 0.38 in | AD: | 7.53 |
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| AJ: | 5.88 | AE2: | 0.34 |
| B: | 10.25 | LQ: | 6.45 in |
| I: | 6.1 in | RQ: | 6.04 in |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Ratio Range: | 60:1 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Bore Code: | 27 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.696 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Output Diameter (in): | 1.688 in | Output RPM: | 29.2 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

