How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | T: | 1.75 |
| AG: | 8.5 | B: | 10.25 |
| I: | 6.1 in | G: | 2.5 |
| V: | 2.75 in | C: | 11.38 in |
| AE1: | 0.63 | BD: | 5.88 |
| AE2: | 0.34 | D: | 4.44 |
| F: | 5 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AK: | 4.5 |
| RQ: | 6.04 in | AD: | 7.53 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 2.696 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 28 |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

